Input connection to the VIN and PGND terminal blocks (T1, T2, and T3) – The recommended
wire size is AWG #12, with the total length of wire less than two feet (1-foot
input, 1-foot return).
Output load connection to the VOUT_A, VOUT_B, and PGND terminal blocks (T5, T6, T7,
and T8) – The minimum recommended wire size is AWG #10, with the total length of
wire less than two feet (1-foot output, 1-foot return). A thicker wire gauge can
be required to minimize the voltage drop in the wires.