SLUUCK7 October   2021 LMR54410

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  4. 3 LMR54410EVM Schematic
  5. 4Board Layout
  6. 5Bill of Materials

Board Layout

Figure 4-1andFigure 4-4 show the board layout for the LMR54410EVM. The PCB consists of a 4-layer design. The board size is 46-mm × 69-mm, 2-oz copper planes are applied on top and bottom layers, 1-oz copper planes are applied on middle layers.

GUID-20210929-SS0I-LM1Q-QQD2-LWD55N1WLLXZ-low.pngFigure 4-1 Top Layer
GUID-20210929-SS0I-2ZKN-WW2P-PDHTGKXVSL2T-low.pngFigure 4-2 Middle Layer One
GUID-20210929-SS0I-XCHZ-SBX5-3LRRLDZBSGD3-low.pngFigure 4-3 Middle Layer Two
GUID-20210929-SS0I-WQRD-Z25L-PVXCM79LRDFK-low.pngFigure 4-4 Bottom Layer