This user’s guide describes the evaluation module (EVM) for the TPS48111-Q1 smart high-side driver. The document provides EVM configuration information and test setup details for evaluating the TPS48111-Q1 device. The EVM schematic, board layout, and bill of materials (BOM) are also included.
All trademarks are the property of their respective owners.
The TPS48111Q1EVM allows reference circuit evaluation of TI's smart high-side driver TPS48111-Q1. The TPS48111-Q1 has an operating range of 3.5 V–80 V and has strong gate drive strength of 4 A to enable switching parallel MOSFETs in high current designs. The controller TPS48111-Q1 can drive back-to-back N-channel MOSFETs and also has a separate pre-charge driver (G) with independent control input (INP_G) to drive large capacitive loads. The device provides two-level adjustable overcurrent protection with adjustable circuit breaker timer, fast short-circuit protection, accurate analog current monitor output, and remote overtemperature protection.
General TPS48111Q1EVM features include:
5-A to 50-A adjustable overcurrent protection using on-board jumpers
Programmable circuit breaker timer
Bi-directional current flow capability
Load current monitoring output
Programmable auto-retry and latch options
LED status indication for overcurrent and overtemperature faults
This EVM can be used for the following applications:
Power distribution unit
e-relay
HVAC compressor module
The TPS48111Q1EVM evaluation board enables evaluation of TPS48111-Q1 driver from TPS4811x-Q1 family. The input power is applied between connectors T1 and T4 while T2 and T3 provide an output connection to the load, Refer to the schematic in Figure 3-1 and EVM test setup in Figure 5-1.
D4 and D5 provide the fault indication output for the overcurrent and overtemperature faults respectively. Scaled current of the load can be monitored at TP10.
Part Number | EVM Function | Vin Range | Vin UVLO |
ENABLE (EN/UVLO) |
Overcurrent Protection |
Features | |
---|---|---|---|---|---|---|---|
Low Setting | Hi Setting | ||||||
TPS48111Q1EVM | Smart high-side driver with protection and diagnostics | 24 V to 60 V | 24 V | Active high | 5 A | 50 A | Pre-charging the output overload protection with auto-retry and latch response |