SLUUCK9 april 2023 TPSM843B22
The TPSM843B22EVM is provided with input connectors, output connectors, and test points as shown in Table 3-1 and Table 3-2.
To support the minimum input voltage with the full rated load on both outputs with the default EVM, a power supply capable of supplying greater than 20 A must be connected to J1 through a pair of 18-AWG wires or better.
The load must be connected to J8. Two pair of 18-AWG wires or better must be used for each connection. With the maximum current limit setting, the maximum load current capability is near 20 A before the TPSM843B22 goes into current limit. Wire lengths must be minimized to reduce losses in the wires.
Test point TP1 (VIN S+) provides a place to monitor the VIN input voltage with TP2 (VIN S-) providing a convenient ground reference for U1. TP10 (VOUT S+) is used to monitor the output voltage of U1 with TP11 (VOUT S-) as the ground reference.
If modifications are made to the TPSM843B22EVM, the input current can change. The input power supply and wires connecting the EVM to the power supply must be rated for the input current.
REFERENCE DESIGNATOR | NAME | FUNCTION |
---|---|---|
J1 | VIN | VIN screw terminal to connect input voltage (see Table 1-1 for VIN range) |
J2 | EN Select | 3-pin header to connect to enable pin and allow for selection between ON and OFF. Populate R1 and R2 for desired EN voltage. |
J3 | FSEL/SYNC | Select between internal frequency set through resistor or external clock |
J4 | FSEL Select | FSEL selection header. Use shunt to select FSEL resistor. See Table 2-2. |
J5 | MSEL Select | MSEL selection header. Use shunt to set current limit, soft-start time, ramp time. See Table 2-3. |
J6 | VOUT Select | VOUT selection header. Use shunt to set output voltage. See Table 2-1. |
J7 | VOUT | VOUT test point, coaxial cable |
J8 | VOUT | VOUT screw terminal to connect load to output |
REFERENCE DESIGNATOR | NAME | FUNCTION |
---|---|---|
TP1 | VIN S+ | VIN test point. Use this for efficiency and VIN measurement. |
TP2 | VIN S- | PGND test point. Use this for efficiency and VIN measurement. |
TP3 | EN | EN test point. If applying an external voltage, keep the voltage below the absolute maximum voltage of the EN pin of 6 V. |
TP4 | SYNC | External clock test point |
TP5 | MSEL | MSEL test point |
TP6 | BODE+ | Test point for Bode plot measurements. |
TP7 | BODE- | Test point for Bode plot measurements. |
TP8 | PGOOD | PG test point |
TP9 | SW | SW test point |
TP10 | VOUT S+ | VOUT test point. Use this for efficiency, output regulation and VOUT measurement. |
TP11 | VOUT S- | PGND test point. Use this for efficiency, output regulation and VOUT measurement. |
TP12 | PGND | PGND test point |
TP13 | PGND | PGND test point |
TP14 | PGND | PGND test point |