SLUUCL4A August 2022 – March 2023 TPS563252 , TPS563257
The output voltage of the EVM can be selected by changing the value of resistor R4 (RFBT) and R5 (RFBB). TI recommends using 1% tolerance or better divider resistors. Start with a 10 kΩ for R5 (RFBB) and use Equation 1 to calculate R4 (RFBT). To improve efficiency at light loads, consider using larger value resistors. If the values are too high, the regulator is more susceptible to noise and voltage errors from the FB input current are noticeable.