SLUUCL4A August 2022 – March 2023 TPS563252 , TPS563257
Des | Qty | Description | Part Number | Manufacturer |
---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | BSR205 | Any |
C1, C2 | 2 | Capacitor, ceramic, 10 µF, 25 V, ±20%, X5R, 0805 | GRM21BR61E106MA73L |
MuRata |
C3 | 1 | Capacitor, ceramic, 0.1 µF, 25 V, ±10%, X7R, 0603 | C1608X7R1E104K080AA |
TDK |
C4 | 1 | Capacitor, ceramic, 22 µF, 10 V, ±20%, X5R, 0805 | GRM21BR61A226ME44L | MuRata |
C7 | 1 | Capacitor, ceramic, 0.01 μF, 50 V, ±10%, X7R, 0603 | C1608X7R1H103K080AA | TDK |
J1, J2 | 2 | Terminal block, 5.08 mm, 2 × 1, Brass, TH | ED120/2DS | On-Shore Technology |
JP1, JP2 | 2 | Header, 100 mil, 2 × 1, Tin, TH | PEC02SAAN | Sullins Connector Solutions |
L1 | 1 | Shielded inductor, 820 nH, 8.8 A, 0.0096 Ω, SMD | 744383660082 | Wurth Elektronik |
LBL1 | 1 | Thermal transfer printable labels, 0.650" W × 0.200" H – 10,000 per roll | THT-14-423-10 | Brady |
R1 | 1 | Resistor, 20 kΩ, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060320K0JNEA | Vishay-Dale |
R2 | 1 | Resistor, 30 kΩ, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060330K0JNEA | Vishay-Dale |
R3 | 1 | Resistor, 51 Ω, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060351R0JNEA | Vishay-Dale |
R4 | 1 | Resistor, 7.5 kΩ, 1%, 0.1 W, 0603 | RC0603FR-077K5L | Yageo |
R5, R6 | 2 | Resistor, 10.0 kΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060310K0FKEA | Vishay-Dale |
SH-JP1, SH-JP2 | 2 | Shunt, 100 mil, gold plated, black | SNT-100-BK-G | Samtec |
TP1, TP4, TP5, TP7 | 4 | Terminal, turret, TH, double | 1502-2 | Keystone |
TP2, TP3, TP8, TP9, TP11, TP14, TP15 | 7 | Test point, miniature, red, TH | 5000 | Keystone |
TP6, TP10, TP12, TP13, TP16 | 5 | Test point, miniature, black, TH | 5001 | Keystone |
D1 | 1 | Diode, Zener, 5.6 V, 200 mW, SOD-323 | MMSZ5232BS-7-F | Diodes Inc. |
U1 | 1 | 3-V to 17-V Input, 3-A Synchronous Buck Converter, SOT-563 | TPS563252DRLR | Texas Instruments |