SLUUCL5A december 2022 – may 2023 TPS564252 , TPS564255 , TPS564257
This EVM operates from 3 V to 17 V input, 12 V nominal, and provides a 1.05 V output at 4 A. The EVM also includes AC signal injection terminals for feedback loop measurements. Specification, application information, and schematic are shown in Section 4 and Section 5.1.