SLUUCM7 October 2022 TPS563300
The TPS563300EVM is provided with input and output connectors and test points as shown in Table 4-1. Figure 4-1 shows connectors and jumpers placement on TPS563300EVM board.
A power supply capable of supplying 3 A must be connected to J2 through a pair of 20-AWG wires. The load must be connected to J1 through a pair of 20-AWG wires. The maximum load current capability is 3 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP3 provides a place to monitor the VIN input voltages with TP7 providing a convenient ground reference. TP1 is used to monitor the output voltage with TP9 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VOUT, 5 V at 3-A maximum |
J2 | VIN (see Table 1-1 for VIN range) |
JP1 | VIN divider |
JP2 | EN control. Shunt EN to GND to disable. |
TP1 | VOUT positive monitor point |
TP2 | VOUT positive power point |
TP3 | VIN positive monitor point |
TP4 | VIN positive power point |
TP5, TP6 | GND power point |
TP7, TP9, TP12, TP13, TP14,TP15, TP16 | GND monitor point |
TP8 | Switch node test point |
TP10 | Test point for loop response measurements |
TP11 | EN test point |