SLUUCN0B june 2022 – august 2023 TPS51386
The TPS51386 is a single, D-CAP3™ control mode, synchronous buck converter requiring a very low external component count. The TPS51386 provides an adjustable 0.6-V to 5.5-V, 8-A maximum output. Integrated low RDS(ON) power MOSFETs enable high efficiency and offer ease of use with a minimal external component count for space-constrained power systems. Features include the following:
The TPS51386 evaluation module (EVM) is a single, synchronous buck converter providing 5.1 V at 8 A from a 6-V to 24-V input. This user’s guide describes the TPS51386EVM performance.
EVM | Input Voltage (VIN) Range | Output Current (IOUT) Range |
---|---|---|
TPS51386EVM | 6 V to 24 V | 0 A to 8 A |