SLUUCN0B june   2022  – august 2023 TPS51386

 

  1.   1
  2.   TPS51386EVM 8-A, Regulator Evaluation Module
  3.   Trademarks
  4. 1Introduction
  5. 2Performance Specification Summary
  6. 3Output Voltage Setpoint
  7. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Start-Up
    4. 4.4 Shutdown
    5. 4.5 Output Voltage Ripple
  8. 5Board Layout
    1. 5.1 Layout
  9. 6Board Profile, Schematic, and List of Materials
    1. 6.1 Board Profile
    2. 6.2 Schematic
    3. 6.3 List of Materials
  10. 7References
  11. 8Revision History

Performance Specification Summary

A summary of the TPS51386EVM performance specifications is provided in Table 2-1. Specifications are given for 12-V input voltage and 5.1-V output voltage, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 TPS51386EVM Performance Specifications Summary
SpecificationsTest ConditionsMINTYPMAXUnit
VINInput voltage612

24

V
CH1Output voltage5.1V
Operating frequencyVIN = 12 V, IOUT = 8 A600kHz
Output current range08A
Overcurrent limitVIN = 12 V, LOUT = 1.5 µH11A
Output ripple voltageVIN = 12 V, IOUT = 8 A

35

mVPP