SLUUCN0B june   2022  – august 2023 TPS51386

 

  1.   1
  2.   TPS51386EVM 8-A, Regulator Evaluation Module
  3.   Trademarks
  4. 1Introduction
  5. 2Performance Specification Summary
  6. 3Output Voltage Setpoint
  7. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Start-Up
    4. 4.4 Shutdown
    5. 4.5 Output Voltage Ripple
  8. 5Board Layout
    1. 5.1 Layout
  9. 6Board Profile, Schematic, and List of Materials
    1. 6.1 Board Profile
    2. 6.2 Schematic
    3. 6.3 List of Materials
  10. 7References
  11. 8Revision History

List of Materials

The following table displays the TPS51386EVM list of materials.

Table 6-1 List of Materials
DesignatorQtyDescriptionPart NumberManufacturer(1)
!PCB11Printed Circuit BoardBSR168 Any
C1, C62CAP, CERM, 0.1 µF, 25 V, ±10%, X5R, 0603CL10A104KA8NNNCSamsung Electro-Mechanics
C3, C4, C53CAP, CERM, 10 μF, 35 V, ±10%, X5R, 0805GRM21BR6YA106KE43LMuRata
C7, C8, C9, C104CAP, CERM, 22 μF, 10 V, ±20%, X5R, 0805GRM21BR61A226ME44LMuRata
C121CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, 0603C0603C220J5GACTUKemet
C131CAP, CERM, 1 μF, 10 V, ±10%, X5R, 0603C0603C105K8PACTUKemet
C161CAP, CERM, 0.01 μF, 16 V, ±10%, X7R, 0603C0603C103K4RACTUKemet
D11Diode, Zener, 5.1 V, 200 mW, SOD-323MMSZ5231BS-7-FDiodes Inc.
H1, H2, H3, H44Bumpon, Hemisphere, 0.44 × 0.20, ClearSJ-5303 (CLEAR)3M
J1, J22Terminal Block, 5.08 mm, 2 × 1, Brass, THED120/2DSOn-Shore Technology
JP1, JP3, JP43Header, 100mil, 3 × 1, Tin, THPEC03SAANSullins Connector Solutions
JP21Header, 100mil, 2 × 1, Gold, THPBC02SAANSullins Connector Solutions
L11Inductor, 1.5 μH, 11 A, 0.0089 Ω, SMDCMLE063T-1R5MSCyntec
LBL11Thermal Transfer Printable Labels, 1.250" W × 0.250" H – 10,000 per rollTHT-13-457-10Brady
R1, R2, R53RES, 0, 5%, 0.1 W, 0603RC0603JR-070RLYageo
R31RES, 100 k, 5%, 0.1 W, 0603CRCW0603100KJNEACVishay-Dale
R41RES, 150 k, 1%, 0.1 W, 0603RC0603FR-07150KLYageo
R61RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603ERJ-3EKF2002VPanasonic
R8, R9, R103RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603CRCW060320K0FKEAVishay-Dale
SH-JP1, SH-JP2, SH-JP3, SH-JP44Shunt, 100 mil, Gold plated, BlackSNT-100-BK-GSamtec
TP1, TP4, TP8, TP10, TP13, TP196Terminal, Turret, TH, Triple1598-2Keystone
TP2, TP3, TP5, TP6, TP7, TP11, TP14, TP158Test Point, Miniature, Red, TH5000Keystone
TP9, TP12, TP16, TP17, TP185Test Point, Miniature, Black, TH5001Keystone
U114.5-V to 24-V Input, 8-A Synchronous Buck ConverterTPS51386RJNRTexas Instruments
C20CAP, CERM, 10 μF, 35 V, ±10%, X5R, 0805GRM21BR6YA106KE43LMuRata
C110CAP, CERM, 22 μF, 10 V, ±20%, X5R, 0805GRM21BR61A226ME44LMuRata
C140CAP, CERM, 4.7 μF, 6.3 V, ±10%, X5R, 0603C0603C475K9PACTUKemet
C150CAP, CERM, 0.022 μF, 25 V, ±10%, X7R, 0603C0603C223K3RACTUKemet
R70RES, 0, 5%, 0.1 W, 0603RC0603JR-070RLYageo
Unless otherwise noted in the Alternate Part Number or Alternate Manufacturer columns, all parts can be substituted with equivalents.