SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Sleep | Sleep Current | I2 | 0 | 32767 | 10 | mA |
Description: |Current()| threshold to enter SLEEP mode. If this parameter is set to 0, then the deadband will effectively become the Sleep Current setting, because any current below the deadband will set the Current() = 0 mA.