|
RSVD (Bits 7–4):
Reserved. Do not use. |
|
|
|
CHECK_FAULT_WAKE (Bit 3)
If any protection (ignoring the time delay) is active at POR, corresponding FETs are
prevented from closing. |
|
1 = |
Enabled |
|
0= |
Disabled (default) |
|
|
|
CUDEP_REQ_CHG (Bit 2):
RequestsChargingVoltage() and ChargingCurrent() during the copper
deposition check while the FETs are off when [SUV_MODE] is enabled to
prevent the charger from turning off before the check is complete. |
|
1 = |
Enabled |
|
0 = |
Disabled (default) |
|
|
|
CUV_RECOV_CHG (Bit 1):
Requires PACK voltage > Charger Present Threshold to recover
SafetyStatus()[CUV] |
|
1 = |
Enabled |
|
0 = |
Disabled (default) |
|
|
|
SUV_MODE (Bit 0): Copper
deposition check for PFStatus()[CUV] |
|
1 = |
Enabled |
|
0 = |
Disabled (default) |