SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | Turbo Cfg | Min System Voltage | I2 | 0 | 32767 | 9000 | mV |
Description: This is the minimum required system voltage on the battery pack terminals to be used for TURBO mode.