SLUUCN4A January 2023 – February 2024
This read-word function returns the theoretical pack voltage. The default value is stored in data flash value Design Voltage.
SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x19 | DesignVoltage() | R | R/W | R/W | Word | U2 | 7000 | 18000 | 14400 | mV |