SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | Turbo Cfg | Turbo Adjustment Factor | U1 | 0 | 255 | 100 | % |
Description: This is a resistance correction factor that, if used, would be a one-time adjustment the user computes from a 10-s pulse test.