SLUUCN4A January 2023 – February 2024
Maintenance charge can be configured to provide charge current after charge termination is reached.
If overcharge protection is enabled, Enabled Protections C[OC] = 1, an extra margin may be needed for OC:Threshold to prevent triggering the OC protection by the maintenance charging.
Status | Condition | Action | ||
---|---|---|---|---|
Set | ChargingStatus()[IN] = 0 AND ChargingStatus()[SU] = 0 AND ChargingStatus()[PV] = 0 AND GaugingStatus()[TCA] = 1 | ChargingStatus()[MCHG] = 1 ChargingVoltage() = Charging Algorithm ChargingCurrent() = Charging Algorithm | ||
Clear | ChargingStatus()[IN] = 1 OR ChargingStatus()[SU] = 1 OR ChargingStatus()[PV] = 1 OR GaugingStatus()[TCA] = 0 | ChargingStatus()[MCHG] = 0 ChargingVoltage() = Charging Algorithm ChargingCurrent() = Charging Algorithm |