SLUUCN4A January 2023 – February 2024
The BQ40Z50-R5 device can exit SLEEP mode if enabled by the presence of a voltage across SRP and SRN. The voltage threshold needed for the device to wake from SLEEP mode is programmed in Power:Wake Comparator. This allows the gauge to wake up quickly in response to a higher current detection. Otherwise, the gauge only wakes up every Sleep Current Time to detect if |Current()| is greater than Sleep Current.
Reserved (Bits 7–4, 1–0): Reserved. Do not use. | ||||
WK1,0 (Bits 3–2): Wake Comparator Threshold | ||||
WK1 | WK0 | Voltage |
---|---|---|
0 | 0 | ±0.625 mV |
0 | 1 | ±1.25 mV |
1 | 0 | ±2.5 mV |
1 | 1 | ±5 mV |