SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charge Algorithm | Elevated Degrade | ERETM Time Threshold | U2 | 0 | 65535 | 10000 | h |
Description: This sets the time threshold above which [ERM] is set and ChargingVoltage() is set to ERETM Charging Voltage upon the next CHARGE cycle.