SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
TMP468 | Temp7 Configuration | Offset Ptr | H2 | 0x00 | 0xFF | 0x70 | Hex | Remote Temperature 7 Offset Register Pointer |
TMP468 | Temp7 Configuration | Offset Data | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex | Remote Temperature 7 Offset Register Data |
TMP468 | Temp7 Configuration | nFactor Ptr | H1 | 0x00 | 0xFF | 0x71 | Hex | Remote Temperature 7 η-Factor Register Pointer |
TMP468 | Temp7 Configuration | nFactor Data | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex | Remote Temperature 7 η-Factor Register Data |
TMP468 | Temp7 Configuration | ThermLimit1 Ptr | H1 | 0x00 | 0xFF | 0x72 | Hex | Remote Temperature 7 THERM Limit Register Pointer |
TMP468 | Temp7 Configuration | ThermLimit1 Data | H2 | 0x0000 | 0xFFFF | 0x7FC0 | Hex | Remote Temperature 7 THERM Limit Register Data |
TMP468 | Temp7 Configuration | ThermLimit2 Ptr | H1 | 0x00 | 0xFF | 0x73 | Hex | Remote Temperature 7 THERM2 Limit Register Pointer |
TMP468 | Temp7 Configuration | ThermLimit2 Data | H2 | 0x0000 | 0xFFFF | 0x7FC0 | Hex | Remote Temperature 7 THERM2 Limit Register Data |