SLUUCN4A January 2023 – February 2024
This command instructs the device to return cell balance time information on ManufacturerBlockAccess() or ManufacturerData().
Status | Condition |
---|---|
Activate | 0x0076 to ManufacturerBlockAccess() or ManufacturerAccess() |
Action: Output 19 bytes of IT data values on ManufacturerBlockAccess() or ManufacturerData() in the following format: aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjj where:
Value | Description | Unit |
---|---|---|
AAaa | Cell balance time 0. Calculated cell balancing time of Cell 1 | s |
BBbb | Cell balance time 1. Calculated cell balancing time of Cell 2 | s |
CCcc | Cell balance time 2. Calculated cell balancing time of Cell 3 | s |
DDdd | Cell balance time 3. Calculated cell balancing time of Cell 4 | s |
EEee | Cell 1 balance DOD | — |
FFff | Cell 1 balance DOD | — |
GGgg | Cell 1 balance DOD | — |
HHhh | Cell 1 balance DOD | — |
IIii | Total DOD Charge | — |
jj | Cell Balance Status Bit 3 | Bit 2 | Bit 1 | Bit 0 CELL4 | CELL3 | CELL2 | CELL1 CELL1: Cell 1 balance circuit 0 = Inactive 1 = Active CELL2: Cell 2 balance circuit 0 = Inactive 1 = Active CELL3: Cell 3 balance circuit 0 = Inactive 1 = Active CELL4: Cell 4 balance circuit 0 = Inactive 1 = Active | — |