SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Fuse | Permanent Fail Fuse D | H1 | 0x00 | 0xFF | 0x00 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS4 | TS3 | TS2 | TS1 | RSVD | DFW | FORCE | IFC |
Fuse blow action for PFStatus() bits: | ||
TS4 (Bit 7) | ||
1 = | Enabled | |
0 = | Disabled (default) | |
TS3 (Bit 6) | ||
1 = | Enabled | |
0 = | Disabled (default) | |
TS2 (Bit 5) | ||
1 = | Enabled | |
0 = | Disabled (default) | |
TS1 (Bit 4) | ||
1 = | Enabled | |
0 = | Disabled (default) | |
RSVD (Bit 3): Reserved. Do not use. | ||
DFW (Bit 2): DF wearout | ||
1 = | Enabled | |
0 = | Disabled (default) | |
FORCE (Bit 1): Manual PF | ||
1 = | Enabled | |
0 = | Disabled (default) | |
IFC (Bit 0) | ||
1 = | Enabled | |
0 = | Disabled (default) |