SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Lifetimes | Time RSOC Threshold A | U1 | 0 | 100 | 95 | % |
Settings | Lifetimes | Time RSOC Threshold B | U1 | 0 | 100 | 90 | % |
Settings | Lifetimes | Time RSOC Threshold C | U1 | 0 | 100 | 80 | % |
Settings | Lifetimes | Time RSOC Threshold D | U1 | 0 | 100 | 50 | % |
Settings | Lifetimes | Time RSOC Threshold E | U1 | 0 | 100 | 20 | % |
Settings | Lifetimes | Time RSOC Threshold F | U1 | 0 | 100 | 10 | % |
Settings | Lifetimes | Time RSOC Threshold G | U1 | 0 | 100 | 5 | % |
Description: Configure RSOC slots to record Total firmware runtime spent according to running RSOC for a temperature range