SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Shutdown | Low RSoC Shutdown Threshold | U1 | 0 | 100 | 2 | % |
Description: When Power Config[RSOC_SD] is enabled, this parameter sets the RSOC threshold below which a timer will start to count down from [Low RSOC SD Time] before auto shutdown if no charge current is detected during the count down.