SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Ship | Auto Ship time | U2 | 0 | 65535 | 1440 | min |
Description: The BQ40Z50-R5 device will automatically enter SHUTDOWN mode after staying in SLEEP mode without communication for this amount of time when Power Config[AUTO_SHIP_EN] = 1.