SLUUCN4A January 2023 – February 2024
This command returns the internal temperature sensor, TS1, TS2, TS3, TS4, cell temp, FET temp, gauging temperature, user temperature, and cell voltages without IR loss compensation on ManufacturerBlockAccess() or ManufacturerData().
Status | Condition |
---|---|
Activate | 0x0072 to ManufacturerBlockAccess() or ManufacturerAccess() |
Action: Output 24 bytes of temperature data values on ManufacturerBlockAccess() or ManufacturerData() in the following format: aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjjJJkkKKllLLmmMM where:
Value | Description | Unit |
---|---|---|
AAaa | Int Temperature | 0.1 K |
BBbb | TS1 Temperature | 0.1 K |
CCcc | TS2 Temperature | 0.1 K |
DDdd | TS3 Temperature | 0.1 K |
EEee | TS4 Temperature | 0.1 K |
FFff | Cell Temperature | 0.1 K |
GGgg | FET Temperature | 0.1 K |
HHhh | Gauging Temperature | 0.1 K |
IIii | User Temperature (written by ManufacturerAccess() 0x3008 WriteTemp()) | 0.1 K |
JJjj | Uncompensated Cell Voltage 1 | mV |
KKkk | Uncompensated Cell Voltage 2 | mV |
LLll | Uncompensated Cell Voltage 3 | mV |
MMmm | Uncompensated Cell Voltage 4 | mV |