SLUUCN4B January 2023 – December 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
TMP468 | Temp3 Configuration | Offset Ptr | H2 | 0x00 | 0xFF | 0x50 | Hex | Remote Temperature 3 Offset Register Pointer |
TMP468 | Temp3 Configuration | Offset Data | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex | Remote Temperature 3 Offset Register Data |
TMP468 | Temp3 Configuration | nFactor Ptr | H1 | 0x00 | 0xFF | 0x51 | Hex | Remote Temperature 3 η-Factor Register Pointer |
TMP468 | Temp3 Configuration | nFactor Data | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex | Remote Temperature 3 η-Factor Register Data |
TMP468 | Temp3 Configuration | ThermLimit1 Ptr | H1 | 0x00 | 0xFF | 0x52 | Hex | Remote Temperature 3 THERM Limit Register Pointer |
TMP468 | Temp3 Configuration | ThermLimit1 Data | H2 | 0x0000 | 0xFFFF | 0x7FC0 | Hex | Remote Temperature 3 THERM Limit Register Data |
TMP468 | Temp3 Configuration | ThermLimit2 Ptr | H1 | 0x00 | 0xFF | 0x53 | Hex | Remote Temperature 3 THERM2 Limit Register Pointer |
TMP468 | Temp3 Configuration | ThermLimit2 Data | H2 | 0x0000 | 0xFFFF | 0x7FC0 | Hex | Remote Temperature 3 THERM2 Limit Register Data |