SLUUCO4 February   2023 TPS1211-Q1

 

  1.   TPS1211Q1EVM: Evaluation Module for Smart High-Side Driver TPS1211-Q1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Power-Up With EN Control
    2. 5.2 ON and OFF Control With INP Input
    3. 5.3 Input Reverse Polarity Test
    4. 5.4 Overcurrent Protection Test
    5. 5.5 Output Hot-Short Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill Of Materials (BoM)

Bill Of Materials (BoM)

Bill Of Materials (BoM) lists the EVM BoM.

Table 7-1 TPS1211Q1EVM Bill of Materials
Designator Quantity Value Description PackageReference PartNumber Manufacturer
C4 1 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 CGA3E2X7R1H104K080AA TDK
C6 1 0.47uF CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 CGA3E3X7R1E474K080AB TDK
C8 1 1000pF CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 603 C0603C102J5RACAUTO Kemet
C11 1 1000pF CAP, CERM, 1000 pF, 10 V,+/- 10%, X7R, 0402 402 0402ZC102KAT2A AVX
C12 1 2.2uF CAP, CERM, 2.2 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 805 GCM21BR71E225KA73L MuRata
C13 1 0.068uF CAP, CERM, 0.068 uF, 100 V, +/- 10%, X7R, 0805 805 C0805C683K1RACTU Kemet
C14 1 0.68uF CAP, CERM, 0.68 uF, 50 V, +/- 10%, X7R, 0805 805 C0805C684K5RACTU Kemet
C17, C18 2 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 805 CGA4J3X7R1H105K125AB TDK
D1 1 33V Diode, TVS, Bi, 33 V, SMB SMB SMBJ33CA-13-F Diodes Inc.
D2 1 100V Diode, Schottky, 100 V, 2 A, SMB SMB SS2H10-E3/5BT Vishay-Semiconductor
D4, D5 2 Red LED, Red, SMD Red 0805 LED LTST-C170KRKT Lite-On
D6, D7 2 12V Diode, Zener, 12 V, 300 mW, AEC-Q101, SOD-323 SOD-323 SZMM3Z12VST1G ON Semiconductor
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff 1902C Keystone
J1 1 Header, 100mil, 3x2, Tin, TH 3x2 Header PEC03DAAN Sullins Connector Solutions
J2 1 Header, 100mil, 2x2, Tin, TH Header, 2x2, 2.54mm, TH PEC02DAAN Sullins Connector Solutions
J3 1 Header, 100mil, 4x2, Tin, TH Header, 4x2, 100mil, Tin PEC04DAAN Sullins Connector Solutions
Q1, Q12 2 N-Channel 40 V 500A (Ta) 375W (Ta) Surface Mount LFPAK88 (SOT1235) SOT1235 BUK7S0R5-40HJ Nexperia
Q3 1 N-Channel 60 V 300mA (Ta) 200mW (Ta) Surface Mount SOT-323 SOT323 DMN601WKQ-7 Diodes
Q4 1 60V MOSFET, N-CH, 60 V, 0.115 A, SOT-323 SOT-323 2N7002W-7-F Diodes Inc.
Q5 1 160 V Transistor, NPN, 160 V, 0.3 A, SOT-23 SOT-23 PMBT5551,215 Nexperia
Q6 1 40 V Transistor, NPN, 40 V, 0.2 A, SOT-23 SOT-23 MMBT3904 Fairchild Semiconductor
R1 1 500µ Res Metal Strip 3921 0.0005 Ohm 1% 3W ±175ppm/°C Molded SMD SMD Embossed Plastic T/R 3921 WSL3921L5000FEA Vishay Dale
R5, R11 2 100 RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3EKF1000V Panasonic
R6, R41 2 2.21 RES, 2.21, 1%, 0.1 W, 0603 603 RC0603FR-072R21L Yageo
R7 1 10.0k RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 RMCF0603FT10K0 Stackpole Electronics Inc
R9 1 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW06030000Z0EA Vishay-Dale
R10 1 10 RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603 603 CRCW060310R0FKEAHP Vishay-Dale
R12, R21, R22 3 3.16k RES, 3.16 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW06033K16FKEA Vishay-Dale
R14 1 1.47k RES, 1.47 k, 0.1%, 0.1 W, 0603 603 RT0603BRD071K47L Yageo America
R16, R42 2 470k RES, 470 k, 1%, 0.1 W, 0603 603 RC0603FR-07470KL Yageo
R17 1 9.53k RES, 9.53 k, 1%, 0.1 W, 0603 603 RC0603FR-079K53L Yageo
R18 1 10.0k RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 805 ERJ-6ENF1002V Panasonic
R23 1 100k RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW0603100KFKEA Vishay-Dale
R24 1 41.2k RES, 41.2 k, 1%, 0.1 W, 0603 603 RC0603FR-0741K2L Yageo
R25 1 20.0k RES, 20.0 k, 0.5%, 0.1 W, 0603 603 RT0603DRE0720KL Yageo America
R26 1 0 RES, 0, 5%, 0.1 W, 0603 603 ERJ-3GEY0R00V Panasonic
R27 1 475k RES, 475 k, 1%, 0.1 W, 0603 603 RC0603FR-07475KL Yageo
R28 1 158k RES, 158 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW0603158KFKEA Vishay-Dale
R29 1 47.0k RES, 47.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060347K0FKEA Vishay-Dale
R31 1 15.8k RES, 15.8 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060315K8FKEA Vishay-Dale
R44 1 105k RES, 105 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW0603105KFKEA Vishay-Dale
SH-J1, SH-J2, SH-J3 3 1x2 Shunt, 100mil, Flash Gold, Black Closed Top 100mil Shunt SPC02SYAN Sullins Connector Solutions
T1, T2, T3, T4 4 Terminal 90A Lug CB70-14-CY CB70-14-CY Panduit
TP1, TP2, TP9 3 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone
TP3, TP5, TP6, TP8, TP10, TP11, TP12, TP13, TP14 9 Test Point, Multipurpose, White, TH White Multipurpose Testpoint 5012 Keystone
TP7 1 Test Point, Multipurpose, Orange, TH Orange Multipurpose Testpoint 5013 Keystone
TP15, TP16, TP17, TP18 4 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone
U1 1 100V Smart High Side controller with Protection and Diagnostics VSSOP20 TPS12110-Q1 Texas Instruments
C1, C19 0 0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 GCM188R71H103KA37D MuRata
C2, C15 0 220uF CAP, AL, 220 uF, 50 V, +/- 20%, AEC-Q200 Grade 2, TH D10xL20mm ELXZ500ELL221MJ20S Chemi-Con
C3, C5, C9 0 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 CGA3E2X7R1H104K080AA TDK
C7 0 0.47uF CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 603 CGA3E3X7R1E474K080AB TDK
C10 0 330pF CAP, CERM, 330 pF, 50 V, +/- 10%, X7R, 0402 402 GRM155R71H331KA01D MuRata
C20 0 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 805 GCM21BR71H104KA37K MuRata
C21 0 10uF CAP, CERM, 10 uF, 50 V, +/- 20%, X7R, 1210 1210 GRM32ER71H106MA12 MuRata
D3 0 100V Diode, Schottky, 100 V, 0.25 A, SOD-123F SOD-123F BAT46WH,115 Nexperia
FID1, FID2, FID3, FID4, FID5, FID6 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
Q2, Q14 0 N-Channel 40 V 500A (Ta) 375W (Ta) Surface Mount LFPAK88 (SOT1235) SOT1235 BUK7S0R5-40HJ Nexperia
R2 0 500µ Res Metal Strip 3921 0.0005 Ohm 1% 3W ±175ppm/°C Molded SMD SMD Embossed Plastic T/R 3921 WSL3921L5000FEA Vishay Dale
R3 0 100 RES, 100, 1%, 0.5 W, AEC-Q200 Grade 0, 1206 1206 CRCW1206100RFKEAHP Vishay-Dale
R4 0 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW06030000Z0EA Vishay-Dale
R8, R45 0 2.21 RES, 2.21, 1%, 0.1 W, 0603 603 RC0603FR-072R21L Yageo
R15 0 10 RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW060310R0FKEA Vishay-Dale