SLUUCO4 February 2023 TPS1211-Q1
Use the following instructions to capture the pre-charging current profile:
Connect the power supply positive to T4 and power supply negative to T1. The power supply is now connected in reverse polarity at the input of TPS1211-Q1
TPS1211-Q1 along with additional circuitry (Q3, D7 and R7) help protect the output from input reverse polarity.
#T5536460-69 shows the TPS1211-Q1 reponse to input reverse polarity captured on the TPS1211Q1EVM Evaluation Board.