SLUUCO4 February   2023 TPS1211-Q1

 

  1.   TPS1211Q1EVM: Evaluation Module for Smart High-Side Driver TPS1211-Q1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Power-Up With EN Control
    2. 5.2 ON and OFF Control With INP Input
    3. 5.3 Input Reverse Polarity Test
    4. 5.4 Overcurrent Protection Test
    5. 5.5 Output Hot-Short Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill Of Materials (BoM)

Overcurrent Protection Test

Use the following instructions to perform the overcurrent test on the TPS1211Q1EVM:

  1. Enable the control input INP (TP6) of the main MOSFETS.
  2. By default, the EVM is configured for 5-A overcurrent protection.
  3. Now, load the output with rheostat or electronic load and gradually increase the load current to observe the overload behavior of TPS1211-Q1.
  4. Place jumper J3 at other settings to test at various overcurrent limits.

#T5536460-72 and #GUID-FF1E0BE8-BBC7-4752-A3FC-1B30E6A6D90E show test waveforms for an overcurrent fault.

Figure 5-7 Overcurrent Response of TPS1211- Q1 for a Load Step from 20 A to 32 A with 30-A Overcurrent Protection Setting
Figure 5-8 Auto-Retry Response of TPS1211-Q1 for an Overcurrent Fault