SLUUCO5A december 2022 – august 2023 BQ34Z100-R2
The Update Status register indicates the status of the Impedance Track algorithm.
UPDATE STATUS | STATUS |
---|---|
0x02 | Qmax and Ra data are learned, but Impedance Track is not enabled. This should be the standard setting for a Golden Image File. |
0x04 | Impedance Track is enabled but Qmax and Ra data are not yet learned. |
0x05 | Impedance Track is enabled and only Qmax has been updated during a learning cycle. |
0x06 | Impedance Track is enabled. Qmax and Ra data are learned after a successful learning cycle. This should be the operation setting for end equipment. |
This register should only be updated by the device during a learning cycle or when the IT_ENABLE() subcommand is received. Refer to the Preparing Optimized Default Flash Constants for Specific Battery Types Application Report (SLUA334B).