SLUUCO5A december 2022 – august 2023 BQ34Z100-R2
If during charging, Temperature() reaches the threshold of OT Chg for a period of OT Chg Time and AverageCurrent() > Chg Current Threshold, then the [OTC] bit of Flags() is set. Note: If OT Chg Time = 0, then the feature is completely disabled.
When Temperature() falls to OT Chg Recovery, the [OTC] of Flags() is reset.