SLUUCO5A december 2022 – august 2023 BQ34Z100-R2
This read-only command pair returns the recommended charging current output from the JEITA charging profile. It is updated automatically based on the present temperature range. When the value returned by command CurrScale() is greater than 1, then actual charging current equals to ChargingCurrent() × CurrScale().