SLUUCO9A April 2023 – November 2023 BQ28Z620
When the sleep conditions are met, the device goes into SLEEP mode with periodic wake-ups to reduce power consumption. The device returns to NORMAL mode if any exit sleep condition is met.
BQ28Z620 includes an AFE gate drive change function to automatically reduce the AFE drive voltage to save quiescent current. When entering SLEEP mode, the gauge sets AFE CONTROL[PMPDRV] to 1, and the CHG FET and DSG FET gate drive is reduced to 5.75 V for lower quiescent current. When the gauge is out of SLEEP mode, the gauge sets AFE CONTROL[PMPDRV] to 0, and the gate drives goes back to 9.4 V. When AFE CONTROL[PMPDRV]=1 but VC2 voltage is below PMPDRV On VC2, AFE CONTROL[PMPDRV] goes to 0 to keep the charge pump voltage high. When VC2 voltage rises above PMPDRV On VC2 + PMPDRV Hysteresis Voltage, AFE CONTROL[PMPDRV] goes back to 1.
Bit 7 (PMPDRV) of Settings Configuration FET Options enables the AFE gate drive change in SLEEP mode..
Status | Condition | Action |
---|---|---|
Activate | SMBus low for Bus Timeout if [IN_SYSTEM_SLEEP] = 0 OR No communication for Bus Timeout if [IN_SYSTEM_SLEEP] = 1 AND DA Config[SLEEP] = 1(1) AND |Current()| ≤ Sleep Current AND Voltage Time > 0 AND OperationStatus()[SDM] = 0 AND No SafetyAlert() bits set AND(7) No [AOLD], [ASCC], [ASCD], set in SafetyStatus() |
Turn off CHG FET if FET Options[SLEEPCHG] = 0. The device goes to sleep. The device wakes up every Sleep:Voltage Time period to measure voltage and temperature. Device wakes up every Sleep:Current Time period to measure current. |
Exit | I2C connected(1) OR I2C bus activity(3) OR DA Config[SLEEP] = 0(1) OR |Current()| > Sleep Current OR Wake comparator activates(5) OR Voltage Time = 0 OR OperationStatus()[SDM] = 1 OR SafetyAlert() bits set OR [AOLD], [ASCC], [ASCD], set in SafetyStatus() |
Return to NORMAL mode |