SLUUCO9A April 2023 – November 2023 BQ28Z620
Writes to this command will set the MAC subcommand and is interchangeable with ManufacturerAccess().This command is provided to allow for executing full MAC subcommands in a single transaction, as well as to provide read-back verification of subcommands with a MACData() response. For a description of MAC subcommands see Section 14.2.
SBS Cmd | Name | Access | Proto- col | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x3E/3F | MACSubcmd() | R | R | R | Word | — | — | — | — | — |