SLUUCO9A April 2023 – November 2023 BQ28Z620
This read-word function returns the average power during battery charging or discharging. It is negative due to discharge and positive due to charge. A zero value indicates the battery is not being discharged.
SBS Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | ||
---|---|---|---|---|---|---|---|---|---|
SE | US | FA | |||||||
0x22/23 | AveragePower() | R | Word | I2 | –32767 | 32768 | mW |