SLUUCO9A April 2023 – November 2023 BQ28Z620
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Advanced Charging Algorithms | Temperature Ranges | T1 | I1 | –128 | 127 | 0 | °C | T1 low temperature range lower limit |
Advanced Charging Algorithms | Temperature Ranges | T2 | I1 | –128 | 127 | 12 | °C | T2 low temperature range to standard temperature range |
Advanced Charging Algorithms | Temperature Ranges | T5 | I1 | –128 | 127 | 20 | °C | T5 recommended temperature range lower limit |
Advanced Charging Algorithms | Temperature Ranges | T6 | I1 | –128 | 127 | 25 | °C | T6 recommended temperature range upper limit |
Advanced Charging Algorithms | Temperature Ranges | T3 | I1 | –128 | 127 | 30 | °C | T3 standard temperature range to high temperature range |
Advanced Charging Algorithms | Temperature Ranges | T4 | I1 | –128 | 127 | 55 | °C | T4 high temperature range upper limit |
Advanced Charging Algorithms | Temperature Ranges | Hysteresis | I1 | –128 | 127 | 1 | °C | Temperature Hysteresis, applied when temperature is decreasing. |