SLUUCO9A April 2023 – November 2023 BQ28Z620
This command instructs the device to return Impedance Track related gauging information on MACData().
Status | Condition | Action |
---|---|---|
Activate | 0x0074 to MACSubcmd() | Outputs 24 bytes of IT data values on MACData() in the following format: AABBCCDDEEFFggGGhhHHiiIIjjJJkkKKllLLmmMMnnNNooOO where: AA: Pack Grid. Active pack grid point (only valid in discharge) BB: LStatus—Learned status of resistance table Bit 3 | Bit 2 | Bit 1| Bit 0 QMax | ITEN | CF1 | CF0 CF1, CF0: QMax Status 0,0 = Battery OK 0,1 = QMax is first updated in learning cycle. 1,0 = QMax and resistance table updated in learning cycle ITEN: IT enable 0 = IT disabled 1 = IT enabled QMax: QMax field updates 0 = QMax is not updated in the field. 1= QMax is updated in the field. CC: Cell Grid 1. Active grid point of Cell1 DD: Cell Grid 2. Active grid point of Cell2 EE: N/A. RSVD FF: N/A. RSVD HHhhGGgg: State Time. Time passed since last state change (Discharge, Charge, Rest) IIii: DOD0_1. Depth of discharge for Cell1 JJjj: DOD0_2. Depth of discharge for Cell2 KKkk: DOD0 Passed Q. Passed charge since DOD0 LLll: DOD0 Passed Energy. Passed energy since the last DOD0 update MMmm: DOD0 Time. Time passed since the last DOD0 update NNnn: DODEOC_1. Cell 1 DOD@EOC OOoo: DODEOC_2. Cell 2 DOD@EOC |