SLUUCO9A April 2023 – November 2023 BQ28Z620
This command returns the battery chemistry used in the pack, as programmed in data flash.
Status | Condition | Action |
---|---|---|
Enable | 0x004B to MACSubcmd() | Returns the value stored in Device Chemistry |
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
I2C Configuration | Data | Device Chemistry | S5 | — | — | LION | ASCII | The battery chemistry used in the pack. This parameter does not change with chemistry programming and must be updated manually. |