The
following changes describe the differences between the BQ28Z610-R2 firmware and
technical reference manual and the BQ28Z620 firmware and this technical reference
manual:
- Appendix B. Changed the
threshold with RSNS=0 of
table
A-1, A-2, A-4, A-5, A-7, A-8 to match the data sheet EC table.
- Added CHG/DSG charge pump
output voltage in Appendix A,
Section 15.3.1, Section 15.5.5, and Section 6.3.1.
- Removed the Battery Trip
Point (BTP) function that is detailed in the BQ28Z610-R2
Technical Reference Manual.
- Added more parameters into
the Lifetime Data Collection, which include changes to Chapter 10, Section 15.9.4, Section 15.9.5, and Chapter 16.