SLUUCO9A April 2023 – November 2023 BQ28Z620
This read-word function returns the predicted remaining battery capacity based on the maximum load rate of discharge.
SBS Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | Note | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x20/21 | MaxLoadTimeTimeToEmpty() | R | R | R | Word | U2 | 0 | 65535 | min | 65535 = Battery is not being discharged. |