SLUUCO9A April 2023 – November 2023 BQ28Z620
The sleep MAC command can override the requirement for bus low to enter SLEEP mode. In this case, the part clock and data high condition is ignored for SLEEP to exit, though SLEEP will also exit if there is any further communication. The BQ28Z620 device can be sent to sleep with MACSubcmd() if specific sleep entry conditions are met.