SLUUCO9A April 2023 – November 2023 BQ28Z620
The gas gauge has a key access scheme to transition between SEALED, UNSEALED, and FULL ACCESS modes. Each transition requires that a unique set of two keys be sent to the gas gauge via the MACSubcmd() command. The keys must be sent consecutively, with no other data being written to the MACSubcmd() register. The Seal Device command instructs the device to limit access to the registers, functions, and data flash space, and sets the [SEC1][SEC0] flags. In SEALED mode, standard register information is accessible. Extended MAC Commands functions and data flash are not accessible. Once in SEALED mode, the part can never permanently return to UNSEALED or FULL ACCESS modes. Section 14.2.35, the OperationStatus() register, shows the status of the device using [SEC1][SEC0] bits.