SLUUCO9A April 2023 – November 2023 BQ28Z620
The device enters PRECHARGE mode if any cell voltage goes below Charging Voltage Low. The external CHG FET can be used in PRECHARGE mode. Setting the Pre-Charging: Current = 0 mA disables the precharge function by requesting 0 mA charging current from the charger. The [PCHG] = 1. CHG FET is used in PRECHARGE mode.
The device also supports 0-V charging. It enables the hardware 0-V charging circuit automatically when the battery stack voltage is below the minimum operation voltage of the device. See the BQ28Z620 1-Cell to 2-Series Cell Li-Ion Battery Pack Manager Data Sheet (SLUSAS3) for BQ28Z620 electrical specifications.