SLUUCO9A April 2023 – November 2023 BQ28Z620
The device can be sent to SHUTDOWN mode before shipping to reduce power consumption to a minimum. The device will wake up when a voltage is applied to PACK. When the pack is sealed, this feature requires the command be sent twice in a row for safety. Once SHUTDOWN mode is enabled, it is not possible to clear it without entering SHUTDOWN mode.
Status | Condition | Action | ||
---|---|---|---|---|
Normal | OperationStatus()[SDM] = 0 | Shutdown feature is armed internally. | ||
Arm | OperationStatus()[SEC1,SEC0]
= [1, 1] 0x0010 sent to MACSubcmd() | Shutdown feature is armed internally. | ||
Enable | 0x0010 to MACSubcmd() when
OperationStatus[SEC1,SEC0] = [1, 1] OR 0x0010 to MACSubcmd() when shutdown feature is armed. | OperationStatus()[SDM] = 1 | ||
Trip | Current() = 0 AND Voltage on PACK < Power. Charger Present AND OperationStatus()[SDM] = 1 | No charging or discharging allowed. Device shutdown. | ||
Recovery | Voltage on PACK terminal and device is in SHUTDOWN mode. | Device powers up (reset) |