SLUUCO9A April 2023 – November 2023 BQ28Z620
The BROADCAST mode feature is available in the latest firmware version in the BQ28Z620 product folder on TI.com: It is not included in the shipped version.
The following data flash parameters enable the configuration of the BROADCAST mode feature. This feature is disabled by default because not all host MCU/CPUs are compatible with multi-master I2C operation, and collisions could hang the host's comm engine.
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Settings | Charger | Device Address | H1 | 0 | FF | D4 | hex | Sets the address of slave device for BROADCAST mode |
Settings | Charger | Voltage Register | H1 | 0 | FF | 0C | hex | BROADCAST mode: Sets the 2-byte address and data information to transmit to the slave device for charger output voltage setting |
Settings | Charger | Current Register | H1 | 0 | FF | 0A | hex | BROADCAST mode: Sets the 2-byte address and data information to transmit to the slave device for charger output current setting |
Settings | Charger | Broadcast Pacing | U1 | 0 | 255 | 15 | s | BROADCAST mode: Period for broadcast |