SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | MaxLife | Charge Current Reduction Threshold | U1 | 0 | 255 | 0 | mA |
Description: Charge Current Reduction Threshold is the upper limit of the error between real and reference charging current. Once the error is higher than Charge Current Reduction Threshold, the reference charging voltage will be adjusted.