SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Lifetimes | Temperature-Discharge | Max Delta Cell Temp | U1 | 0 | 255 | 0 | °C |
Description: Maximum reported temperature delta in DISCHARGE mode for TSx inputs configured as cell temperature