OCA (Bit 15): Overcharged Alarm |
| 1 = | Detected |
| 0 = | Not detected |
| | |
TCA (Bit 14): Terminate Charge Alarm |
| 1 = | Detected |
| 0 = | Not detected |
| | |
RSVD (Bit 13): Undefined |
| | |
OTA (Bit 12): Overtemperature Alarm |
| 1 = | Detected |
| 0 = | Not detected |
| | |
TDA (Bit 11): Terminate Discharge Alarm |
| 1 = | Detected |
| 0 = | Not detected |
| | |
RSVD (Bit 10): Undefined |
| | |
RCA (Bit 9): Remaining Capacity Alarm |
| 1 = | RemainingCapacity() < RemainingCapacityAlarm()when in DISCHARGE or RELAX mode |
| 0 = | RemainingCapacity() ≥ RemainingCapacityAlarm() |
| | |
RTA (Bit 8): Remaining Time Alarm |
| 1 = | AverageTimeToEmpty() < RemainingTimeAlarm() or |
| 0 = | AverageTimeToEmpty() ≥ RemainingTimeAlarm() |
|
INIT (Bit 7): Initialization |
| 1 = | Gauge initialization is complete. |
| 0 = | Initialization is in progress. |
| | |
DSG (Bit 6): Discharging or Relax |
| 1 = | Battery is in DISCHARGE or RELAX mode. |
| 0 = | Battery is in CHARGE mode. |
| | |
FC (Bit 5): Fully Charged |
| 1 = | Battery fully charged when GaugingStatus()[FC] = 1 |
| 0 = | Battery not fully charged |
| | |
FD (Bit 4): Fully Discharged |
| 1 = | Battery fully depleted |
| 0 = | Battery not depleted |
| | |
EC3,EC2,EC1,EC0 (Bits 3–0): Error Code |
0x0 = | OK |
0x1 = | Busy |
0x2 = | Reserved Command |
0x3 = | Unsupported Command |
0x4 = | AccessDenied |
0x5 = | Overflow/Underflow |
0x6 = | BadSize |
0x7 = | UnknownError |
0x8 = | Incomplete |