SLUUCP8 June 2024 BQ41Z50
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | Smoothing | Term Smooth Final Cell V Delta | I2 | 0 | 32767 | 100 | mV |
Description: If the config bit [DSG_0_SMOOTH_OK] is set, then during discharge and once the conditions for smoothing are reached, smoothing to 0 is initiated. To assure that the gauge reports 0% in low voltage situations, Term Smooth Final Cell V Delta is used. This value is multiplied by the number of cells, subtracted from Terminate Voltage, and checked against Voltage(). Once voltage passes this threshold, 0% will be forced even if smoothing has not completed.
This DF can be disabled by setting it to 0, and is typically expected to be set low enough to enable the system to shut down properly (without brownout).